Schneider-Electric
 
ZCKE625 picture- web-product-data-sheet
ZCKE625
Limit switch head, Limit switches XC Standard, ZCKE, steel roller plunger, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJ7H29
ZCKJ7
ZCKJ4H29
ZCKJ4H7
ZCKJ11
ZCKJD31H29
ZCKJD37
ZCKJD37H29
ZCKJ8
ZCKJ9H7
ZCKJD35H7
ZCKJD35H29
ZCKJ21
ZCKJD31H7
ZCKJ8H29
ZCKJD39H7
ZCKJD35
ZCKJ1
ZCKJ2H7
ZCKJ21H7
ZCKJ21H29
ZCKJ4
ZCKJD31
ZCKJ41H7
ZCKJ11H7
ZCKJ9H29
ZCKJ5H29
ZCKJ5
ZCKJ2
ZCKJ11H29
ZCKJD39
ZCKJ1H29
ZCKJ41
ZCKJ6H29
ZCKJ41H29
ZCKJ2H29
ZCKJ8H7
ZCKJ6
ZCKJ7H7
ZCKJ9
ZCKJD39H29
ZCKJ1H7
ZCKJ6H7
ZCKJ5H7
ZCKJD37H7
Movement of operating head Linear
Type of operator Roller plunger spring return metal
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Net weight 0.155 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.5 cm
Package 1 Length 8.7 cm
Package 1 Weight 153.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months