Schneider-Electric
 
ZCKE64 picture- web-product-data-sheet
ZCKE64
Limit switch head, Limit switches XC Standard, ZCKE, metal side plunger with horizontal roller
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJD37
ZCKJ7H29
ZCKJD35
ZCKJ1H7
ZCKJD31H29
ZCKJD39H7
ZCKJD35H29
ZCKJ21H7
ZCKJ9H7
ZCKJ9
ZCKJ11
ZCKJ6
ZCKJD37H7
ZCKJ5H29
ZCKJ11H7
ZCKJD35H7
ZCKJ21
ZCKJD31H7
ZCKJ1
ZCKJ11H29
ZCKJ2H7
ZCKJ7
ZCKJ9H29
ZCKJ8
ZCKJ6H29
ZCKJD39
ZCKJ5H7
ZCKJ2
ZCKJD37H29
ZCKJ8H29
ZCKJD31
ZCKJ2H29
ZCKJ21H29
ZCKJ7H7
ZCKJD39H29
ZCKJ1H29
ZCKJ6H7
ZCKJ8H7
ZCKJ5
Movement of operating head Linear
Type of operator Side roller plunger spring return metal (with horizontal roller)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 8.300 cm
Package 1 Length 4.200 cm
Package 1 Weight 185.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.750 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months