Schneider-Electric
 
ZCKE645 picture- web-product-data-sheet
ZCKE645
Limit switch head, Limit switches XC Standard, ZCKE, side steel roller plunger horizontal, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJD37H7
ZCKJD31H29
ZCKJ8
ZCKJD31H7
ZCKJ21H7
ZCKJ6H29
ZCKJ6H7
ZCKJ11H7
ZCKJD39H29
ZCKJ7
ZCKJ9H7
ZCKJD39
ZCKJD31
ZCKJ2
ZCKJ1H7
ZCKJ1
ZCKJD37H29
ZCKJ21
ZCKJ8H7
ZCKJD39H7
ZCKJ5H7
ZCKJ21H29
ZCKJD35H7
ZCKJD35H29
ZCKJ6
ZCKJ7H29
ZCKJ11H29
ZCKJ9
ZCKJ8H29
ZCKJ5
ZCKJ1H29
ZCKJ5H29
ZCKJ11
ZCKJ7H7
ZCKJ2H7
ZCKJ2H29
ZCKJD37
ZCKJD35
ZCKJ9H29
Movement of operating head Linear
Type of operator Side roller plunger spring return metal (with horizontal roller)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Product weight 0.205 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 186.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months