Schneider-Electric
 
ZCKE646 picture- web-product-data-sheet
ZCKE646
Limit switch head, Limit switches XC Standard, ZCKE, side steel roller plunger horizontal, -40 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJ1
ZCKJ8H29
ZCKJ1H29
ZCKJ5
ZCKJ5H29
ZCKJ7H29
ZCKJD39H29
ZCKJ2H7
ZCKJD35H7
ZCKJ9H7
ZCKJ21H29
ZCKJD31
ZCKJ6H7
ZCKJ9
ZCKJD39
ZCKJ11H29
ZCKJ5H7
ZCKJD37
ZCKJD37H29
ZCKJ21H7
ZCKJD31H29
ZCKJ2H29
ZCKJD37H7
ZCKJ21
ZCKJ7H7
ZCKJ11
ZCKJ11H7
ZCKJD35
ZCKJ7
ZCKJ9H29
ZCKJD39H7
ZCKJD35H29
ZCKJ2
ZCKJ1H7
ZCKJ8
ZCKJ6H29
ZCKJD31H7
ZCKJ6
ZCKJ8H7
Movement of operating head Linear
Type of operator Side roller plunger spring return metal (with horizontal roller)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Net weight 0.205 kg
Head material Metal
Environment
Ambient air temperature for operation -40…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Low temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months