Schneider-Electric
 
ZCKE676 picture- web-product-data-sheet
ZCKE676
Limit switch head, Limit switches XC Standard, ZCKE, steel roller plunger reinforced, -40 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJ2H29
ZCKJ8H7
ZCKJ7H29
ZCKJD31
ZCKJD37H7
ZCKJD31H7
ZCKJ6H29
ZCKJ6H7
ZCKJ4H7
ZCKJ6
ZCKJ5H29
ZCKJ9H7
ZCKJ1H29
ZCKJ1H7
ZCKJ9H29
ZCKJ41H7
ZCKJ2H7
ZCKJ41H29
ZCKJ4
ZCKJD39H7
ZCKJ4H29
ZCKJD31H29
ZCKJD35H29
ZCKJ5H7
ZCKJ41
ZCKJD35H7
ZCKJ5
ZCKJD37H29
ZCKJ7
ZCKJD39H29
ZCKJD35
ZCKJ8
ZCKJD37
ZCKJ21H29
ZCKJ7H7
ZCKJ21H7
ZCKJ21
ZCKJD39
ZCKJ9
ZCKJ8H29
ZCKJ11H29
ZCKJ11H7
ZCKJ1
ZCKJ2
ZCKJ11
Movement of operating head Linear
Type of operator Roller plunger spring return metal (reinforced)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Net weight 0.155 kg
Head material Metal
Environment
Ambient air temperature for operation -40…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Low temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 9.000 cm
Package 1 Length 4.700 cm
Package 1 Weight 160.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.112 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months