Schneider-Electric
 
ZCKJ1121 picture- web-product-data-sheet
ZCKJ1121
Limit switch body, Limit switches XC Standard, ZCKJ, plug in, with display, 1C/O, snap action, Pg13
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCKJ
Body type Plug-in body
Product compatibility XCKJ
Associated head ZCKE67
ZCKE66
ZCKE629
ZCKE65
ZCKE619
ZCKE06
ZCKE05
ZCKE62
ZCKE63
ZCKE61
ZCKE64
ZCKE21
ZCKE08
ZCKE23
Body material Metal
Cable entry 1 entry tapped for Pg 13.5 cable gland
Number of poles 1
Contacts type and composition 1 C/O
Contact operation Snap action
Number of steps 1 1 position
Contacts material Silver plated contacts
Complementary
Local display With
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
Positive opening Without
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
50 V conforming to IEC 60947-1 for indicator light module
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Electrical circuit type Indicator light module 2 LED AC, 110/240 V (95...264 V) service life: 100000 h
Width 43 mm
Height 84 mm
Depth 36 mm
Net weight 0.34 kg
Terminals description ISO n°1 (11-12)NC
(13-14)NO
Environment
IP degree of protection IP66
IK degree of protection IK07
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 4.700 cm
Package 1 Length 9.500 cm
Package 1 Weight 336.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.936 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months