|
ZCKJ41046
Limit switch body with spring return rotary head, Limit switches XC Standard, ZCKJ, w/o lever, plug in, 2C/O, snap, Pg13
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch body with spring return rotary head
|
Device short name
|
ZCKJ
|
Body type
|
Plug-in body
|
Product compatibility
|
XCKJ
|
Body material
|
Metal
|
Cable entry
|
1 entry tapped for Pg 13.5 cable gland
|
Number of poles
|
2
|
Contacts type and composition
|
2 C/O
|
Contact operation
|
Snap action
|
Number of steps
|
2 3 positions
|
Contacts material
|
Silver plated contacts
|
Complementary
Switch actuation
|
From left and right
|
Local display
|
Without
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
|
Positive opening
|
Without
|
Minimum actuation speed
|
0.01 m/min
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
|
Maximum resistance across terminals
|
0.25 mOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Width
|
43 mm
|
Height
|
84 mm
|
Depth
|
36 mm
|
Net weight
|
0.3 kg
|
Terminals description ISO n°1
|
(13-14)NO
(23-24)NO
(21-22)NC
(11-12)NC
|
Environment
IP degree of protection
|
IP66
|
IK degree of protection
|
IK07
|
Ambient air temperature for operation
|
-25…70 °C for standard environment
-40…70 °C for low temperature
|
Ambient air temperature for storage
|
-40…70 °C
|
Environmental characteristic
|
Low temperature
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|