|
|
|
ZCKJ41H29
Limit switch body, Limit switches XC Standard, ZCKJ, plug in, w/o display, 2C/O, snap action, M20
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch body
|
Device short name
|
ZCKJ
|
Body type
|
Plug-in body
|
Product compatibility
|
XCKJ
|
Associated head
|
ZCKE619
ZCKE67
ZCKE61
ZCKE05
ZCKE23
ZCKE21
ZCKE629
ZCKE62
ZCKE66
|
Body material
|
Metal
|
Cable entry
|
1 entry tapped for M20 x 1.5 cable gland
|
Number of poles
|
2
|
Contacts type and composition
|
2 C/O
|
Contact operation
|
Snap action
|
Number of steps
|
2 sequential
|
Contacts material
|
Silver plated contacts
|
Complementary
Local display
|
Without
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
|
Positive opening
|
Without
|
Minimum actuation speed
|
0.01 m/min
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
|
Maximum resistance across terminals
|
0.25 mOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Electrical circuit type
|
Indicator light module 1 LED DC, 24 V (20...30 V) service life: 100000 h with reverse polarity protection
|
Width
|
40 mm
|
Height
|
77 mm
|
Depth
|
44 mm
|
Net weight
|
0.32 kg
|
Terminals description ISO n°1
|
(13-14)NO
(21-22)NC
|
Environment
IP degree of protection
|
IP66
|
IK degree of protection
|
IK07
|
Ambient air temperature for operation
|
-25…70 °C for standard environment
|
Ambient air temperature for storage
|
-40…70 °C
|
Environmental characteristic
|
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.7 cm
|
Package 1 Width
|
4 cm
|
Package 1 Length
|
4.4 cm
|
Package 1 Weight
|
310 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|