Schneider-Electric
 
ZCKJ5H29 picture- web-product-data-sheet
ZCKJ5H29
Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 1NC+1 NO, slow break, M20
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCKJ
Body type Fixed
Product compatibility XCKJ
Associated head ZCKE63
ZCKE61
ZCKE64
ZCKE619
ZCKE62
ZCKE08
ZCKE06
ZCKE65
ZCKE23
ZCKE629
ZCKE21
ZCKE67
ZCKE66
ZCKE05
Body material Metal
Cable entry 1 entry tapped for M20 x 1.5 cable gland
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break, break before make
Number of steps 1 1 position
Contacts material Silver plated contacts
Complementary
Local display Without
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Positive opening With
Minimum actuation speed 6 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 40 mm
Height 77 mm
Depth 44 mm
Net weight 0.31 kg
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Environment
IP degree of protection IP66
IK degree of protection IK07
Ambient air temperature for operation -25…70 °C for standard environment
10…120 °C for high temperature
-40…70 °C for low temperature
Ambient air temperature for storage -40…120 °C
Environmental characteristic Low temperature
Standard environment
High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 4.500 cm
Package 1 Length 8.700 cm
Package 1 Weight 286.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.422 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months