Schneider-Electric
 
ZCKJ6D picture- web-product-data-sheet
ZCKJ6D
Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 1NC+1 NO, slow break, M12
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCKJ
Body type Fixed
Product compatibility XCKJ
Associated head ZCKE65
ZCKE66
ZCKE63
ZCKE629
ZCKE05
ZCKE61
ZCKE06
ZCKE619
ZCKE23
ZCKE21
ZCKE08
ZCKE64
ZCKE62
ZCKE67
Body material Metal
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break, make before break
Number of steps 1 1 position
Contacts material Silver plated contacts
Complementary
Local display Without
Electrical connection Male connector M12, 5 pins
Positive opening With
Minimum actuation speed 6 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 60 V (pollution degree 3) conforming to IEC 60947-1 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 40 mm
Height 77 mm
Depth 44 mm
Net weight 0.31 kg
Terminals description ISO n°1 (13-14)NO
(23-24)NO
Environment
IP degree of protection IP66
IK degree of protection IK07
Ambient air temperature for operation -25…70 °C for standard environment
10…120 °C for high temperature
-40…70 °C for low temperature
Ambient air temperature for storage -40…120 °C
Environmental characteristic High temperature
Low temperature
Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 4.1 cm
Package 1 Length 12.6 cm
Package 1 Weight 300.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months