Schneider-Electric
 
ZCKJ906 picture- web-product-data-sheet
ZCKJ906
Indicator module 2 LEDs, 24 VDC, for fixed XCKJ
Characteristics
Main
Accessory / separate part designation Indicator light module
Accessory / separate part destination XCKJ (fixed body)
Accessory / separate part category Visualisation application
Accessory / separate part type 2 LEDs
Complementary
Network type DC
[Ue] rated operational voltage 24 V
Voltage range 20...30 V
Service life in hours 100000 h
Reverse polarity protection Yes
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months