This Application will be decommissioned as of January 7th 2025

ZCKJ921 |
Schneider-Electric
ZCKJ921 picture- web-product-data-sheet
ZCKJ921
Safety interlock switch connectors for electromagnet - DC
TODAY
DEC 23, 2024
End of Commercialization
JAN 04, 2022
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Connector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 31 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov