Schneider-Electric
 
ZCKJ922 picture- web-product-data-sheet
ZCKJ922
Connectors for electromagnet ZCK, cabling accessory
Characteristics
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Connector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.5 cm
Package 1 Length 5.4 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.05 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov