Schneider-Electric
 
ZCKL8 picture- web-product-data-sheet
ZCKL8
Limit switch body, Limit switches XC Standard, ZCKL, 2 NO, slow break, Cable gland include
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCKL
Body type Fixed
Product compatibility XCKL
Associated head ZCKD17
ZCKD41
ZCKD08
ZCKD239
ZCKD109
ZCKD06
ZCKD02
ZCKD029
ZCKD81
ZCKD10
ZCKD21
ZCKD59
ZCKD219
ZCKD23
ZCKD16
ZCKD91
ZCKD05
ZCKD15
Body material Metal
Cable entry 1 tapped entry for Pg 13.5 cable gland (included)
Number of poles 2
Contacts type and composition 2 NO
Contact operation Slow-break, simultaneous
Number of steps 1 1 position
Contacts material Silver plated contacts
Complementary
Local display Without
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Positive opening Without
Minimum actuation speed 6 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 52 mm
Height 72 mm
Depth 30 mm
Product weight 0.21 kg
Terminals description ISO n°1 (13-14)NO
(31-32)NC
(21-22)NC
Environment
IP degree of protection IP66
IK degree of protection IK05
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 6.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 226.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.780 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months