Schneider-Electric
 
ZCKS404 picture- web-product-data-sheet
ZCKS404
Limit switch body with spring return rotary head, Limit switches XC Standard, ZCKS, w/o op. lever, 2C/O, snap action, Pg13.5
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body with spring return rotary head
Device short name ZCKS
Body type Fixed
Product compatibility XCKS
Associated head ZCKD59
ZCKD54
ZCKD33
ZCKD39
ZCKD34
ZCKD05
ZCKD01
ZCKD49
ZCKD029
ZCKD91
ZCKD019
ZCKD08
ZCKD55
ZCKD06
ZCKD41
ZCKD02
ZCKD31
ZCKD81
Body material Plastic
Cable entry 1 entry tapped for Pg 13.5 cable gland
Number of poles 2
Contacts type and composition 2 C/O
Contact operation Snap action
Number of steps 2 3 positions
Contacts material Silver plated contacts
Complementary
Switch actuation From left and right
Local display Without
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
Positive opening Without
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 40 mm
Height 73 mm
Depth 36 mm
Net weight 0.08 kg
Terminals description ISO n°1 (13-14)NO
(23-24)NO
Environment
IP degree of protection IP65
IK degree of protection IK03
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 7.200 cm
Package 1 Length 12.000 cm
Package 1 Weight 164.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.591 kg
Offer Sustainability
SCIP Number Ed3b08de-56d1-4438-aa29-53ba9776c5b8
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months