|
ZCKSD35H29
Limit switch body, Limit switches XC Standard, ZCKS, 2NC+1 NO, slow break, M20
|
|
|
|
|
End of Commercialization MAY 31, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch body
|
Device short name
|
ZCKS
|
Body type
|
Fixed
|
Product compatibility
|
XCKS
|
Associated head
|
ZCKD02
ZCKD05
ZCKD49
ZCKD01
ZCKD019
ZCKD34
ZCKD33
ZCKD31
ZCKD08
ZCKD59
ZCKD54
ZCKD81
ZCKD029
ZCKD39
ZCKD55
ZCKD06
ZCKD91
ZCKD41
|
Body material
|
Plastic
|
Cable entry
|
1 entry tapped for M20 x 1.5 cable gland
|
Number of poles
|
3
|
Contacts type and composition
|
1 NC + 2 NO
|
Contact operation
|
Slow-break, break before make
|
Number of steps
|
1 1 position
|
Contacts material
|
Silver plated contacts
|
Complementary
Local display
|
Without
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
|
Positive opening
|
With
|
Minimum actuation speed
|
6 m/min
|
[Ie] rated operational current
|
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1 appendix A
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
6 A
|
[Ui] rated insulation voltage
|
400 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
|
Maximum resistance across terminals
|
0.25 mOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
|
Short-circuit protection
|
6 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13 120 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Width
|
40 mm
|
Height
|
73 mm
|
Depth
|
36 mm
|
Net weight
|
0.08 kg
|
Terminals description ISO n°1
|
(21-22)NC
(33-34)NO
(13-14)NO
|
Environment
IP degree of protection
|
IP65
|
IK degree of protection
|
IK03
|
Ambient air temperature for operation
|
-25…70 °C for standard environment
|
Ambient air temperature for storage
|
-40…70 °C
|
Environmental characteristic
|
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
7.8 cm
|
Package 1 Weight
|
73.0 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|