Schneider-Electric
 
ZCKSD39 picture- web-product-data-sheet
ZCKSD39
Limit switch body, Limit switches XC Standard, ZCKS, 2NC+1 NO, snap action, Pg13.5
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCKS
Body type Fixed
Product compatibility XCKS
Associated head ZCKD029
ZCKD55
ZCKD01
ZCKD05
ZCKD31
ZCKD49
ZCKD08
ZCKD02
ZCKD019
ZCKD59
ZCKD81
ZCKD06
ZCKD39
ZCKD41
ZCKD34
ZCKD33
ZCKD91
ZCKD54
Body material Plastic
Cable entry 1 entry tapped for Pg 13.5 cable gland
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Snap action
Number of steps 1 1 position
Contacts material Silver plated contacts
Complementary
Local display Without
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
Positive opening With
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1 appendix A
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
300 V conforming to UL 508 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 40 mm
Height 73 mm
Depth 36 mm
Net weight 0.08 kg
Terminals description ISO n°1 (31-32)NC
(13-14)NO
(21-22)NC
Environment
IP degree of protection IP65
IK degree of protection IK03
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 73.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.877 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months