Schneider-Electric
 
ZCKY061 picture- web-product-data-sheet
ZCKY061
Key
Characteristics
Main
Body type of limit switch Fixed body
Device short name XCS-L
Complementary
Cable entry 1 entry tapped for Pg 13.5 cable gland
Locking options description Adjustable key
Material Metal
Product weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 8.600 cm
Package 1 Length 9.600 cm
Package 1 Weight 127.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.995 kg
Offer Sustainability
SCIP Number 4e3ac372-f56f-42ac-993a-f5385282c912
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months