This Application will be decommissioned as of January 7th 2025

ZCKY09 |
Schneider-Electric
ZCKY09 picture- web-product-data-sheet
ZCKY09
Actuating key XCK, metal, 1 entry tapped for Pg 13.5 cable gland
Main
Body type of limit switch Fixed body
Device short name XCS-L
Complementary
Cable entry 1 entry tapped for Pg 13.5 cable gland
Material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 6.800 cm
Package 1 Length 9.400 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 65
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.845 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4e3ac372-f56f-42ac-993a-f5385282c912
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No