Schneider-Electric
ZCKY34 picture- web-product-data-sheet
ZCKY34
Limit switch lever, Limit switches XC Standard, ZCKY, metal roller ball bearing mounted, -25..+70 °C
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKL
XCKM
XCKS
Associated head ZCKD05
Movement of operating head Rotary
Type of operator Roller lever spring return metal (ball bearing mounted)
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C standard environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 1.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.654 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months