Schneider-Electric
 
ZCKY39 picture- web-product-data-sheet
ZCKY39
Limit switch lever, Limit switches XC Standard, ZCKY, elastomer roller Ø 50 mm, -25..+70 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKL
XCKS
XCKM
Associated head ZCKD05
Movement of operating head Rotary
Type of operator Roller lever spring return elastomer (roller diameter 50 mm)
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C standard environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 33.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.243 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4e3ac372-f56f-42ac-993a-f5385282c912
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months