Schneider-Electric
 
ZCKY415 picture- web-product-data-sheet
ZCKY415
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic roller variable length, 10...120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKL
XCKS
XCKJ
XCKM
Associated head ZCKE05
ZCKD05
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic (variable length)
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation 10…120 °C for high temperature
Ambient air temperature for storage 10…120 °C high temperature
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 1.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 24.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months