Schneider-Electric
ZCKY41TK picture- web-product-data-sheet
ZCKY41TK
Limit switch lever, Limit switches XC Standard, stainless steel with thermoplastic
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKJ
XCKM
XCKL
XCKS
Associated head ZCKE05
ZCKD05
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic (variable length)
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation 10…120 °C for high temperature
Ambient air temperature for storage 10…120 °C high temperature
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 4.400 cm
Package 1 Length 10.300 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.712 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov