Schneider-Electric
ZCKY55 picture- web-product-data-sheet
ZCKY55
Limit switch lever, Limit switches XC Standard, ZCKY, glass fiber round rod 3 mm L=125 mm, -25..+70 °C
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKL
XCKM
XCKS
Associated head ZCKD05
Movement of operating head Rotary
Type of operator Rod lever spring return glass fiber (round rod 3 mm, L = 125 mm)
Type of approach Lateral approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C standard environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 13.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 323.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months