Schneider-Electric
 
ZCKY59 picture- web-product-data-sheet
ZCKY59
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic plastic round rod 6 mm L=200 mm, -40...70 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKL
XCKJ
XCKM
XCKS
Associated head ZCKD05
ZCKE05
Movement of operating head Rotary
Type of operator Rod lever spring return thermoplastic (round rod 6 mm, L = 200 mm)
Type of approach Lateral approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C for standard environment
-40…70 °C for low temperature
Ambient air temperature for storage -40…70 °C standard environment
-40…70 °C low temperature
Environmental characteristic Standard environment
Low temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 10.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.708 kg
Unit Type of Package 3 P06
Number of Units in Package 3 960
Package 3 Height 45.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 34.180 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months