Schneider-Electric
 
ZCKY715 picture- web-product-data-sheet
ZCKY715
Limit switch lever, Limit switches XC Standard, ZCKY, forked arm with rollers 1 track, 10...120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCKY
Product compatibility XCKJ
Associated head ZCKE09
Movement of operating head Rotary
Type of operator Stay put forked arm with rollers stay put thermoplastic (1 track)
Type of approach Lateral approach
Complementary
Switch actuation By specific cam
Positive opening Without
Environment
Ambient air temperature for operation 10…120 °C for high temperature
Ambient air temperature for storage 10…120 °C high temperature
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 10.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 35.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months