Schneider-Electric
 
ZCKZ01 picture- web-product-data-sheet
ZCKZ01
Actuating key XCK L, metal, 1 entry tapped for Pg 13.5 cable gland
Characteristics
Main
Body type of limit switch Fixed body
Device short name XCS-L
Complementary
Cable entry 1 entry tapped for Pg 13.5 cable gland
Locking options description Padlocking device
Material Metal
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 2.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 70.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months