Schneider-Electric
 
ZCKZ020 picture- web-product-data-sheet
ZCKZ020
Indicator module 1 LED with cover, 24 VDC, for fixed XCKJ
Characteristics
Main
Accessory / separate part designation Cover and indicator light module
Accessory / separate part destination XCKJ (fixed body)
Accessory / separate part category Visualisation application
Accessory / separate part type 1 LED
Complementary
Network type DC
[Ue] rated operational voltage 24 V
Voltage range 20...30 V
Service life in hours 100000 h
Reverse polarity protection Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 5.000 cm
Package 1 Length 9.700 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.140 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months