This Application will be decommissioned as of January 7th 2025

ZCKZ034 |
Schneider-Electric
 
ZCKZ034 picture- web-product-data-sheet
ZCKZ034
Indicator module 2 neons with cover, 220/240 VAC, for fixed XCKJ
Characteristics
Main
Accessory / separate part designation Cover and indicator light module
Accessory / separate part destination XCKJ (fixed body)
Accessory / separate part category Visualisation application
Accessory / separate part type 2 LEDs
Complementary
Network type AC
[Ue] rated operational voltage 110/240 V
Voltage range 95...264 V
Service life in hours 100000 h
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 4.0 cm
Package 1 Length 7.5 cm
Package 1 Weight 70.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months