Schneider-Electric
 
ZCMC21E2 picture- web-product-data-sheet
ZCMC21E2
Pre cabled connection, Limit switches XC Standard, ZCMC, 2 Poles, CEI, 2 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Product or component type Pre-cabled connection
Component name ZCMC
Associated body ZCMD21
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Product compatibility XCMD21
Electrical connection Cable
Cable length 2 m
Wire insulation material PVC conforming to CEI (Comitato Elettrotecnico Italiano)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 13 cm
Package 1 Length 13 cm
Package 1 Weight 194 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.533 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 70.58 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months