Schneider-Electric
 
ZCMC21L1 picture- web-product-data-sheet
ZCMC21L1
Pre cabled connection, Limit switches XC Standard, ZCMC, 2 Poles, PvR, 1 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Product or component type Pre-cabled connection
Component name ZCMC
Associated body ZCMD21
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Product compatibility XCMD21
Electrical connection Cable
Cable length 1 m
Wire insulation material PvR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 13.5 cm
Package 1 Length 14.0 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.805 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months