This Application will be decommissioned as of January 7th 2025

ZCMC29L1 |
Schneider-Electric
 
ZCMC29L1 picture- web-product-data-sheet
ZCMC29L1
Pre cabled connection, Limit switches XC Standard, ZCMC, 2 Poles, PvR, 1 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Product or component type Pre-cabled connection
Component name ZCMC
Associated body ZCMD29
Number of poles 2
Contacts type and composition 2 NC
Contact operation Snap action
Complementary
Product compatibility XCMD29
Electrical connection Cable
Cable length 1 m
Wire insulation material PvR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 13.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 107.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 640
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 640.0 cm
Package 2 Weight 107.52 kg
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.34 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 852c9d58-8b63-4ca1-874b-2284cbebc799
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months