Schneider-Electric
 
ZCMC37L5 picture- web-product-data-sheet
ZCMC37L5
Pre cabled connection, Limit switches XC Standard, ZCMC, 3 Poles, PvR, 5 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Product or component type Pre-cabled connection
Component name ZCMC
Associated body ZCMD37
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Slow-break, break before make
Complementary
Product compatibility XCMD37
Electrical connection Cable
Cable length 5 m
Wire insulation material PvR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 19.5 cm
Package 1 Length 19.0 cm
Package 1 Weight 450.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 200
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 90.0 kg
Unit Type of Package 3 S03
Number of Units in Package 3 25
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.684 kg
Offer Sustainability
SCIP Number 852c9d58-8b63-4ca1-874b-2284cbebc799
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months