Schneider-Electric
 
ZCMD21 picture- web-product-data-sheet
ZCMD21
Limit switch body, Limit switches XC Standard, ZCMD, 1NC+1 NO, silver, snap action
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Plug-in body
Associated head ZCE13
ZCEF2
ZCE63
ZCE27
ZCEH2
ZCE21
ZCE10
ZCE01
ZCE66
ZCE64
ZCE62
ZCE02
ZCEH0
ZCEF0
ZCE06
ZCE09
ZCE29
ZCE05
ZCE65
ZCE67
ZCE08
ZCE07
ZCE14
ZCE11
ZCE24
ZCE28
ZCEG1
Body material Zamak
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Product compatibility XCMD
Associated connection component ZCMC21T2
ZCMC21L10
ZCMC21E3
ZCMC21E7
ZCMC21E5
ZCMC21L7
ZCMC21T5
ZCMC21T1
ZCMC21L3
ZCMC21E1
ZCMC21L1
ZCMC21E2
ZCMC21L5
ZCMC21L2
ZCMC21E10
Electrical connection Plug-in without pre-cabled connection
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.778 cm
Package 1 Width 3.302 cm
Package 1 Length 5.08 cm
Package 1 Weight 57.15 g
Unit Type of Package 2 P06
Number of Units in Package 2 1280
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 87.38 kg
Unit Type of Package 3 S01
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.612 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months