This Application will be decommissioned as of January 7th 2025

ZCMD2102 |
Schneider-Electric
ZCMD2102 picture- web-product-data-sheet
ZCMD2102
LIMIT SWITCH METAL NO AND NC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 3.1 cm
Package 1 Length 7 cm
Package 1 Weight 70 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Take-back No