Schneider-Electric
 
ZCMD21M12 picture- web-product-data-sheet
ZCMD21M12
Limit switch body, Limit switches XC Standard, ZCMD, 1C/O, silver, snap action, connection, M12
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Fixed
Associated head ZCE29
ZCE02
ZCE06
ZCE62
ZCE09
ZCE13
ZCE67
ZCE10
ZCE14
ZCE07
ZCE08
ZCE65
ZCEG1
ZCEF0
ZCE24
ZCE11
ZCE27
ZCE64
ZCEF2
ZCE28
ZCE66
ZCE01
ZCE63
ZCE21
Body material Zamak
Number of poles 2
Contacts type and composition 1 C/O
Contact operation Snap action
Complementary
Product compatibility XCMD
Electrical connection Male connector M12, 4 pins
Contacts insulation form Za
Contacts material Silver plated contacts
Positive opening Without
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 0.1 A at 250 V, DC-13 conforming to IEC 60947-5-1 appendix A
1.5 A at 240 V, AC-15 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 3 A
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
300 V (pollution degree 3) conforming to CSA C22.2 No 14
250 V (pollution degree 3) conforming to IEC 60947-5-1
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60664
2.5 kV conforming to IEC 60947-1
Short-circuit protection 4 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.065 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 5.3 cm
Package 1 Length 5.3 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5.01 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1920
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 170 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months