Schneider-Electric
 
ZCMD25L1 picture- web-product-data-sheet
ZCMD25L1
Limit switch body, Limit switches XC Standard, ZCMD, 1NC+1 NO, silver, slow break, connection, 1 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Fixed
Associated head ZCE11
ZCE02
ZCE24
ZCE28
ZCE62
ZCEF2
ZCE06
ZCE27
ZCE65
ZCE64
ZCE29
ZCE67
ZCEF0
ZCE10
ZCEG1
ZCE09
ZCE14
ZCE66
ZCE13
ZCE01
ZCE63
ZCE21
ZCE08
ZCE07
Body material Zamak
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break
Slow-break, break before make
Complementary
Product compatibility XCMD
Electrical connection Removable cable
Cable length 1 m
Cable composition 5 x 0.75 mm²
Wire insulation material PvR
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 6 m/min
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Product weight 0.065 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 19.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 560
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 560.0 cm
Package 2 Weight 94.08 kg
Unit Type of Package 3 S03
Number of Units in Package 3 70
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.59 kg
Offer Sustainability
SCIP Number 09c6e9ab-6144-44ee-b6d2-81c1898feb45
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months