Schneider-Electric
 
ZCMD29C12 picture- web-product-data-sheet
ZCMD29C12
Limit switch body, Limit switches XC Standard, ZCMD, 2NC, silver, snap action, connection, M12
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Fixed
Associated head ZCE01
ZCE27
ZCE11
ZCE66
ZCEG1
ZCEF2
ZCE65
ZCE28
ZCE02
ZCEF0
ZCE62
ZCE24
ZCE09
ZCE13
ZCE63
ZCE29
ZCE67
ZCE10
ZCE08
ZCE07
ZCE14
ZCE06
ZCE21
ZCE64
Body material Zamak
Number of poles 2
Contacts type and composition 2 NC
Contact operation Snap action
Complementary
Product compatibility XCMD
Electrical connection Male connector M12, 5 pins
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 0.22 A at 50 V, DC-13 conforming to IEC 60947-5-1 appendix A
3 A at 50 V, AC-15 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 4 A
[Ui] rated insulation voltage 60 V (pollution degree 3) conforming to IEC 60947-5-1
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 0.8 kV conforming to IEC 60664
0.8 kV conforming to IEC 60947-1
Short-circuit protection 4 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.065 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 5 cm
Package 1 Length 5.2 cm
Package 1 Weight 78 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months