This Application will be decommissioned as of January 7th 2025

ZCMD37 |
Schneider-Electric
 
ZCMD37 picture- web-product-data-sheet
ZCMD37
Limit switch body, Limit switches XC Standard, ZCMD, 2NC+1 NO, silver, slow break
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Plug-in body
Associated head ZCE65
ZCE64
ZCE10
ZCE29
ZCEH0
ZCEH2
ZCE01
ZCE02
ZCE63
ZCE07
ZCE21
ZCEF0
ZCE08
ZCE24
ZCE66
ZCE13
ZCE11
ZCE28
ZCE27
ZCE14
ZCE62
ZCEG1
ZCE05
ZCE06
ZCEF2
ZCE67
Body material Zamak
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Slow-break, break before make
Complementary
Product compatibility XCMD
Associated connection component ZCMC37L1
ZCMC37L2
ZCMC37L5
Electrical connection Plug-in without pre-cabled connection
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 6 m/min
Contact code designation R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
C300, AC-15 (Ue = 240 V), Ie = 0.75 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.055 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 59.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 09c6e9ab-6144-44ee-b6d2-81c1898feb45
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months