This Application will be decommissioned as of January 7th 2025

ZCMD39 |
Schneider-Electric
 
ZCMD39 picture- web-product-data-sheet
ZCMD39
Limit switch body, XC Standard, ZCMD, 2NC 1NO , silver, snap action
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Plug-in body
Associated head ZCE13
ZCE66
ZCEF2
ZCE07
ZCE21
ZCE08
ZCE24
ZCE63
ZCE02
ZCE01
ZCE29
ZCEF0
ZCE06
ZCE05
ZCEH0
ZCE28
ZCEG1
ZCE14
ZCE65
ZCE27
ZCE64
ZCE11
ZCE10
ZCEH2
ZCE09
ZCE62
ZCE67
Body material Zamak
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Snap action
Complementary
Product compatibility XCMD
Associated connection component ZCMC39L2
ZCMC39L1
ZCMC39L5
Electrical connection Plug-in without pre-cabled connection
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
Contact code designation R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
C300, AC-15 (Ue = 240 V), Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.055 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 5.2 cm
Package 1 Length 3.0 cm
Package 1 Weight 58.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 09c6e9ab-6144-44ee-b6d2-81c1898feb45
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months