Schneider-Electric
ZCMD41L10 picture- web-product-data-sheet
ZCMD41L10
Limit switch body, Limit switches XC Standard, ZCMD, 2NC+2 NO, silver, snap action, connection, 10 m
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Fixed
Associated head ZCE67
ZCE08
ZCE29
ZCE63
ZCE13
ZCE24
ZCE07
ZCE10
ZCEG1
ZCE64
ZCE65
ZCE28
ZCE01
ZCE27
ZCE11
ZCE02
ZCE14
ZCEF2
ZCE06
ZCE09
ZCE21
ZCE66
ZCE62
ZCEF0
Body material Zamak
Number of poles 4
Contacts type and composition 2 NC + 2 NO
Contact operation Snap action
Complementary
Product compatibility XCMD
Electrical connection Fixed cable
Cable length 10 m
Cable composition 9 x 0.34 mm²
Wire insulation material PvR
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Product weight 0.065 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 21 cm
Package 1 Length 19 cm
Package 1 Weight 846 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 34 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 295.72 kg
Offer Sustainability
SCIP Number 09c6e9ab-6144-44ee-b6d2-81c1898feb45
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months