This Application will be decommissioned as of January 7th 2025

ZCMD41L5 |
Schneider-Electric
 
ZCMD41L5 picture- web-product-data-sheet
ZCMD41L5
Limit switch body, Limit switches XC Standard, ZCMD, 2NC+2 NO, silver, snap action, connection, 5 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Fixed
Associated head ZCE67
ZCE09
ZCE62
ZCE10
ZCE64
ZCE11
ZCE65
ZCEG1
ZCE06
ZCE13
ZCE08
ZCEF0
ZCE24
ZCE07
ZCE21
ZCE66
ZCE14
ZCE28
ZCEF2
ZCE27
ZCE02
ZCE29
ZCE01
ZCE63
Body material Zamak
Number of poles 4
Contacts type and composition 2 NC + 2 NO
Contact operation Snap action
Complementary
Product compatibility XCMD
Electrical connection Fixed cable
Cable length 5 m
Cable composition 9 x 0.34 mm²
Wire insulation material PvR
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.065 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 18.5 cm
Package 1 Length 20.0 cm
Package 1 Weight 462.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 160
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 160.0 cm
Package 2 Weight 76.0 kg
Unit Type of Package 3 S03
Number of Units in Package 3 20
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.943 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 09c6e9ab-6144-44ee-b6d2-81c1898feb45
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months