Schneider-Electric
 
ZCMD65 picture- web-product-data-sheet
ZCMD65
Limit switch body, Limit switches XC Standard, ZCMD, 1NC+1 NO, silver, slow break
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZCMD
Design Miniature
Body type Plug-in body
Associated head ZCE06
ZCE14
ZCE21
ZCE62
ZCE01
ZCE13
ZCE10
ZCEH2
ZCE05
ZCE11
ZCE28
ZCE63
ZCE27
ZCE64
ZCE02
ZCEH0
ZCE29
ZCEF2
ZCE65
ZCE08
ZCEG1
ZCE67
ZCE07
ZCE24
ZCE66
ZCEF0
Body material Zamak
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break, break before make
Complementary
Product compatibility XCMD
Associated connection component ZCMC25L3
ZCMC25L10
ZCMC25L1
ZCMC25L2
ZCMC25L7
ZCMC25L5
Electrical connection Plug-in without pre-cabled connection
Contacts insulation form Zb
Contacts material Gold plated contacts
Positive opening With
Minimum actuation speed 6 m/min
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Product weight 0.055 kg
Environment
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7 cm
Package 1 Length 16 cm
Package 1 Weight 53 g
Unit Type of Package 2 S01
Number of Units in Package 2 1
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 278 g
Offer Sustainability
SCIP Number 09c6e9ab-6144-44ee-b6d2-81c1898feb45
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months