This Application will be decommissioned as of January 7th 2025

ZCP21D44 |
Schneider-Electric
 
ZCP21D44 picture- web-product-data-sheet
ZCP21D44
Limit switch body, Limit switches XC Standard, ZCP, compact, 1NC+1 NO, snap action, DEUTSCH
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCP
Design Compact
Body type Fixed
Associated head ZCE29
ZCE02
ZCE62
ZCEH2
ZCE01
ZCE07
ZCE08
ZCE24
ZCE10
ZCE21
ZCEH0
ZCE67
ZCE66
ZCE64
ZCE06
ZCE14
ZCE05
ZCE11
ZCE28
ZCE09
ZCE65
ZCE27
ZCE13
ZCE63
Body material Plastic
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Electrical connection DEUTSCH connector DT04-4P, 4 pins
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/s
Contact code designation B150, AC-15 (Ue = 120 V), Ie = 3 A, Ithe = 5 A conforming to IEC 60947-5-1 appendix A
Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 31 mm
Height 65 mm
Depth 30 mm
Net weight 0.07 kg
Environment
Product compatibility XCKP
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 3.8 cm
Package 1 Length 10.0 cm
Package 1 Weight 163.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A9409827-2f23-4c4e-8285-e88ff4bed3d6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months