This Application will be decommissioned as of January 7th 2025

ZCP29M12 |
Schneider-Electric
 
ZCP29M12 picture- web-product-data-sheet
ZCP29M12
Limit switch body, Limit switches XC Standard, ZCP, compact, 2NC, snap action, M12 4P
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Universal
Product or component type Limit switch body
Device short name ZCP
Design Compact
Body type Fixed
Associated head ZCE13
ZCE09
ZCE62
ZCEH0
ZCE10
ZCE11
ZCE27
ZCE28
ZCE24
ZCE63
ZCE64
ZCE65
ZCE21
ZCE14
ZCEH2
ZCE06
ZCE05
ZCE29
ZCE67
ZCE02
ZCE08
ZCE66
ZCE07
Body material Plastic
Number of poles 2
Contacts type and composition 2 NC
Contact operation Snap action
Complementary
Electrical connection Male connector M12, 4 pins
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/min
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
[Ie] rated operational current 3 A at 240 V, AC-15 conforming to IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 3 A
Electrical durability 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 31 mm
Height 65 mm
Depth 30 mm
Net weight 0.07 kg
Environment
Product compatibility XCKD
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 3.900 cm
Package 1 Length 10.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 77
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.846 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A9409827-2f23-4c4e-8285-e88ff4bed3d6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months