|
|
|
ZCP31
Limit switch body, Limit switches XC Standard, ZCP, compact, 1NC+2 NO, snap action
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard compact
|
Product or component type
|
Limit switch body
|
Device short name
|
ZCP
|
Design
|
Compact
|
Body type
|
Fixed
|
Associated head
|
ZCE11
ZCEH0
ZCE14
ZCE01
ZCE66
ZCE27
ZCE63
ZCE28
ZCE06
ZCE09
ZCEH2
ZCE62
ZCE02
ZCE10
ZCE08
ZCE05
ZCE64
ZCE13
ZCE29
ZCE65
ZCE67
ZCE21
ZCE24
ZCE07
|
Body material
|
Plastic
|
Number of poles
|
3
|
Contacts type and composition
|
1 NC + 2 NO
|
Contact operation
|
Snap action
|
Complementary
Associated connection component
|
ZCPEG11
ZCPEF12
ZCPEG13
ZCPEN12
ZCPEP16
ZCPEP20
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
|
Contacts insulation form
|
Zb
|
Contacts material
|
Silver plated contacts
|
Positive opening
|
With
|
Minimum actuation speed
|
0.01 m/s
|
Contact code designation
|
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
C300, AC-15 (Ue = 240 V), Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
|
Short-circuit protection
|
6 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13 120 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Width
|
31 mm
|
Height
|
65 mm
|
Depth
|
30 mm
|
Net weight
|
0.07 kg
|
Environment
Product compatibility
|
XCKP
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
4.2 cm
|
Package 1 Length
|
7.8 cm
|
Package 1 Weight
|
62.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
81
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.494 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
A9409827-2f23-4c4e-8285-e88ff4bed3d6
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|