Schneider-Electric
 
ZCP39 picture- web-product-data-sheet
ZCP39
Limit switch body, Limit switches XC Standard, ZCP, compact, 2NC+1 NO, snap action
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCP
Design Compact
Body type Fixed
Associated head ZCE07
ZCE08
ZCE27
ZCE63
ZCEH2
ZCE28
ZCE11
ZCE24
ZCE13
ZCE02
ZCE10
ZCE66
ZCE05
ZCE65
ZCE29
ZCE14
ZCE62
ZCE09
ZCEH0
ZCE21
ZCE67
ZCE06
ZCE01
ZCE64
Body material Plastic
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Snap action
Complementary
Associated connection component ZCPEP20
ZCPEG11
ZCPEP16
ZCPEG13
ZCPEN12
ZCPEF12
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/s
Contact code designation R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
C300, AC-15 (Ue = 240 V), Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 31 mm
Height 65 mm
Depth 30 mm
Net weight 0.07 kg
Environment
Product compatibility XCKP
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 4.2 cm
Package 1 Length 7.6 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 81
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.579 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months