Schneider-Electric
 
ZCPEP16 picture- web-product-data-sheet
ZCPEP16
Cable gland entry, M16 x 1.5, for limit switch, plastic body
Characteristics
Main
Product or component type Cable gland
Accessory / separate part category Connection accessories
Device presentation Basic element
Complementary
Cable entry 1 entry tapped for M16 x 1.5 cable gland
Product compatibility XCKP
Associated body ZCP21
ZCP25
ZCP26
ZCP27
ZCP28
ZCP29
ZCP31
ZCP35
ZCP37
ZCP39
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 5.500 cm
Package 1 Length 7.400 cm
Package 1 Weight 7.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 682.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months