This Application will be decommissioned as of January 7th 2025

ZCT21G11 |
Schneider-Electric
 
ZCT21G11 picture- web-product-data-sheet
ZCT21G11
Limit switch body, Limit switches XC Standard, ZCT, compact, 1NC+1 NO, snap action, Pg11
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCT
Design Compact
Body type Fixed
Associated head ZCE09
ZCEH2
ZCE06
ZCE24
ZCE21
ZCE66
ZCE02
ZCE62
ZCE27
ZCE11
ZCE28
ZCE01
ZCE05
ZCE14
ZCE65
ZCE64
ZCE07
ZCEH0
ZCE13
ZCE29
ZCE63
ZCE08
ZCE67
ZCE10
Body material Plastic
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Cable entry 2 entries tapped for Pg 11 cable gland, cable outer diameter: 4…8 mm
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/s
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 58 mm
Height 51 mm
Depth 30 mm
Net weight 0.13 kg
Environment
Product compatibility XCKT
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 5.400 cm
Package 1 Length 6.200 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 72
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.218 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 32ce4a80-6016-474b-92d7-17e7348bea6a
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months