Schneider-Electric
 
ZCT21N12 picture- web-product-data-sheet
ZCT21N12
Limit switch body, Limit switches XC Standard, ZCT, compact, 1NC+1 NO, snap action, 1/2"NPT
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCT
Design Compact
Body type Fixed
Associated head ZCE27
ZCE65
ZCE28
ZCE63
ZCEH2
ZCE06
ZCE14
ZCE21
ZCE11
ZCE66
ZCE64
ZCE08
ZCE05
ZCE02
ZCE10
ZCE07
ZCE24
ZCE09
ZCE62
ZCE29
ZCE67
ZCE01
ZCEH0
ZCE13
Body material Plastic
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Cable entry 2 entries tapped for 1/2" NPT adaptor, cable outer diameter: 4…8 mm
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/s
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 58 mm
Height 51 mm
Depth 30 mm
Net weight 0.085 kg
Environment
Product compatibility XCKT
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 6.4 cm
Package 1 Length 9.8 cm
Package 1 Weight 60 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months